How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.875 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | D: | 4.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AA: | 14 |
| G: | 3.26 | AK: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| L1: | 12.9 in | V: | 2.75 in |
| U: | 1.25 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Series Code: | OE | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

