How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| BF: | 0.53 | U: | 1.25 in |
| AG: | 8.5 | T: | 1.875 |
| G: | 3.26 | L: | 9.57 in |
| H: | 0.53 in | AE2: | 0.63 |
| LL: | 4.25 in | D: | 4.5 |
| BD: | 9 | AA: | 14 |
| BE1: | 0.5 in | L1: | 12.9 in |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 4.2 |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

