How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.63 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.875 | D: | 4.5 |
| BD: | 9 | G: | 3.26 |
| U: | 1.25 in | V: | 2.75 in |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | AK: | 8.5 |
| AB: | 6.38 | L1: | 12.9 in |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Bore Code: | 30 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

