How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AE2: | 0.63 |
| G: | 3.26 | BD: | 9 |
| L1: | 12.9 in | L: | 9.57 in |
| I: | 6.1 in | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
| V: | 2.75 in | AA: | 14 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| U: | 1.25 in | P: | 3.69 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

