How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| T: | 1.875 | BD: | 9 |
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | G: | 3.26 |
| D: | 4.5 | L: | 9.57 in |
| L1: | 12.9 in | U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

