How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AA: | 14 |
| AF: | 0.38 | L: | 9.57 in |
| AK: | 8.5 | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| U: | 1.25 in | BD: | 9 |
| LL: | 4.25 in | T: | 1.875 |
| H: | 0.53 in | L1: | 12.9 in |
| AB: | 6.38 | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
| AJ: | 7.25 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

