How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AE2: | 0.63 |
| AJ: | 7.25 | U: | 1.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | T: | 1.875 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.875 in | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

