How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L: | 9.57 in | LL: | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| I: | 6.1 in | L1: | 12.9 in |
| G: | 3.26 | U: | 1.25 in |
| AG: | 8.5 | AK: | 8.5 |
| AA: | 14 | T: | 1.875 |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

