How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | L1: | 12.9 in |
| V: | 2.75 in | L: | 9.57 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.875 | AG: | 8.5 |
| AB: | 6.38 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

