How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AG: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | L1: | 12.9 in |
| AB: | 6.38 | V: | 2.75 in |
| T: | 1.875 | AK: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| BF: | 0.53 | AF: | 0.38 |
| D: | 4.5 | AA: | 14 |
| U: | 1.25 in | G: | 3.26 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

