How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| AJ: | 7.25 | L: | 9.57 in |
| BD: | 9 | AE2: | 0.63 |
| P: | 3.69 in | BF: | 0.53 |
| AA: | 14 | T: | 1.875 |
| AF: | 0.38 | BE1: | 0.5 in |
| G: | 3.26 | L1: | 12.9 in |
| LL: | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

