How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | T: | 1.875 |
| AB: | 6.38 | G: | 3.26 |
| BE1: | 0.5 in | L1: | 12.9 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | U: | 1.25 in |
| L: | 9.57 in | D: | 4.5 |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

