How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| G: | 3.26 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| I: | 6.1 in | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | U: | 1.25 in |
| T: | 1.875 | L1: | 13.46 in |
| AJ: | 7.25 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

