How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| L1: | 13.46 in | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | BE1: | 0.5 in |
| L: | 9.57 in | T: | 1.875 |
| AJ: | 7.25 | V: | 2.75 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 1.875 in | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Ratio: | 100:1 | Model Code: | 42YFC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

