How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | L1: | 13.46 in |
| AA: | 14 | P: | 3.69 in |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | U: | 1.25 in |
| T: | 1.875 | AB: | 6.38 |
| AE2: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

