How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| I: | 6.1 in | AK: | 8.5 |
| AB: | 6.38 | L1: | 13.46 in |
| H: | 0.53 in | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.53 | U: | 1.25 in |
| AG: | 8.5 | BD: | 9 |
| T: | 1.875 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YFC | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 9.3 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

