How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.63 | T: | 1.875 |
| L: | 9.57 in | LL: | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 25:1 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

