How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | L: | 9.57 in |
| AK: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| BF: | 0.53 | G: | 3.26 |
| P: | 3.69 in | H: | 0.53 in |
| L1: | 13.46 in | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| T: | 1.875 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

