How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | L: | 9.57 in |
| AK: | 8.5 | BD: | 9 |
| I: | 6.1 in | H: | 0.53 in |
| G: | 3.26 | BE1: | 0.5 in |
| AB: | 6.38 | T: | 1.875 |
| LL: | 4.25 in | L1: | 13.46 in |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio: | 30:1 | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

