How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | L1: | 13.46 in |
| AE2: | 0.63 | LL: | 4.25 in |
| T: | 1.875 | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AK: | 8.5 | G: | 3.26 |
| I: | 6.1 in | L: | 9.57 in |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

