How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | L: | 9.57 in |
| BF: | 0.53 | U: | 1.25 in |
| T: | 1.875 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| G: | 3.26 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | L1: | 13.46 in |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

