How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | L: | 9.57 in |
| AK: | 8.5 | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| U: | 1.25 in | T: | 1.875 |
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | L1: | 13.46 in |
Technical Specifications
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

