How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| P: | 3.69 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| L1: | 13.46 in | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.38 |
| L: | 9.57 in | D: | 4.5 |
| AA: | 14 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

