How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| BF: | 0.53 | T: | 1.875 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 13.46 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| I: | 6.1 in | L: | 9.57 in |
| G: | 3.26 | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

