How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.875 |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | H: | 0.53 in |
| L1: | 13.46 in | G: | 3.26 |
| L: | 9.57 in | BE1: | 0.5 in |
| AF: | 0.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.69 in |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Output RPM: | 29.2 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.7 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Bore Code: | 30 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

