How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | L1: | 13.46 in |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 1.25 in | T: | 1.875 |
| AE2: | 0.63 | AA: | 14 |
| BD: | 9 | V: | 2.75 in |
| I: | 6.1 in | L: | 9.57 in |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.875 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

