How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| V: | 2.75 in | BF: | 0.53 |
| AF: | 0.38 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | U: | 1.25 in |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.875 | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| L1: | 13.46 in | AK: | 8.5 |
| AB: | 6.38 | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

