How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| BF: | 0.41 | AF: | 0.38 |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
| I: | 6.1 in | AK: | 4.5 |
| T: | 1.875 | AA: | 14 |
| BD: | 5.88 | LM: | 11.81 |
| U: | 1.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AJ: | 5.88 | G: | 3.26 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 30 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42YFC |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

