How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | BE: | 0.38 in |
| AE2: | 0.63 | H: | 0.53 in |
| BF: | 0.41 | D: | 4.5 |
| T: | 1.875 | AA: | 14 |
| AJ: | 5.88 | I: | 6.1 in |
| BD: | 5.88 | P: | 3.69 in |
| U: | 1.25 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 30 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 12.9 |
| Center Distance (in): | 4.25 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

