How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | BE: | 0.38 in |
| I: | 6.1 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 3.69 in |
| BF: | 0.41 | U: | 1.25 in |
| AB: | 6.38 | T: | 1.875 |
| AK: | 4.5 | D: | 4.5 |
| LM: | 11.81 | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 1.875 in | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

