How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LM: | 11.81 |
| D: | 4.5 | T: | 1.875 |
| U: | 1.25 in | AE2: | 0.63 |
| BD: | 5.88 | P: | 3.69 in |
| BF: | 0.41 | L: | 9.57 in |
| LL: | 4.25 in | AJ: | 5.88 |
| AF: | 0.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| BE: | 0.38 in | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

