How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| AB: | 6.38 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| L: | 9.57 in | LM: | 11.81 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | AK: | 4.5 |
| U: | 1.25 in | BE: | 0.38 in |
| T: | 1.875 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 100:1 | Bore Code: | 30 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

