How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.875 |
| LM: | 11.81 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| BD: | 5.88 | AB: | 6.38 |
| D: | 4.5 | L: | 9.57 in |
| AJ: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 9.3 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

