How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| P: | 3.69 in | BE: | 0.38 in |
| LM: | 11.81 | G: | 3.26 |
| V: | 2.75 in | T: | 1.875 |
| AJ: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| BF: | 0.41 | U: | 1.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| D: | 4.5 | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Diameter (in): | 1.875 in | Output RPM: | 117 |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

