How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| AK: | 4.5 | G: | 3.26 |
| D: | 4.5 | AB: | 6.38 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 6.1 in | LL: | 4.25 in |
| BF: | 0.41 | U: | 1.25 in |
| L: | 9.57 in | V: | 2.75 in |
| AE2: | 0.63 | BE: | 0.38 in |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AF: | 0.38 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 7.59 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

