How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| AJ: | 5.88 | I: | 6.1 in |
| BD: | 5.88 | LM: | 11.81 |
| L: | 9.57 in | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| D: | 4.5 | U: | 1.25 in |
| T: | 1.875 | P: | 3.69 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 20:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 30 | Output RPM: | 87.5 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

