How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | AJ: | 5.88 |
| G: | 3.26 | V: | 2.75 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | AB: | 6.38 |
| T: | 1.875 | I: | 6.1 in |
| U: | 1.25 in | LM: | 11.81 |
| AG: | 8.5 | AK: | 4.5 |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 30 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

