How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| BE: | 0.38 in | L: | 9.57 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| T: | 1.875 | D: | 4.5 |
| P: | 3.69 in | AE2: | 0.63 |
| AA: | 14 | LM: | 11.81 |
| U: | 1.25 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

