How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| I: | 6.1 in | G: | 3.26 |
| L: | 9.57 in | T: | 1.875 |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 5.88 | LL: | 4.25 in |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| LM: | 11.81 | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

