How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | G: | 3.26 |
| AK: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AF: | 0.38 | LM: | 11.81 |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | AA: | 14 |
| BE: | 0.38 in | T: | 1.875 |
| BF: | 0.41 | I: | 6.1 in |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
Technical Specifications
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

