How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| LM: | 11.81 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 5.88 | AG: | 8.5 |
| G: | 3.26 | U: | 1.25 in |
| AB: | 6.38 | I: | 6.1 in |
| P: | 3.69 in | BF: | 0.41 |
| AK: | 4.5 | L: | 9.57 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.38 | T: | 1.875 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 30 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

