How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| U: | 1.25 in | P: | 3.69 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 6.38 | T: | 1.875 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | H: | 0.53 in |
| AK: | 4.5 | G: | 3.26 |
| L: | 9.57 in | AA: | 14 |
| BE: | 0.38 in | AE2: | 0.63 |
| D: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Assembly: | YFC-1 |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

