How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| I: | 6.1 in | L: | 9.57 in |
| BE: | 0.38 in | T: | 1.875 |
| AG: | 8.5 | AK: | 4.5 |
| LM: | 11.81 | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| V: | 2.75 in | G: | 3.26 |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 14.1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

