How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| LL: | 4.25 in | AJ: | 5.88 |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| P: | 3.69 in | AF: | 0.38 |
| AG: | 8.5 | G: | 3.26 |
| BD: | 5.88 | LM: | 11.81 |
| T: | 1.875 | AK: | 4.5 |
| V: | 2.75 in | U: | 1.25 in |
| L: | 9.57 in | BE: | 0.38 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

