How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| AF: | 0.38 | P: | 3.69 in |
| V: | 2.75 in | I: | 6.1 in |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | U: | 1.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| LM: | 11.81 | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 4.5 | T: | 1.875 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 30 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

