How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| BE: | 0.38 in | AA: | 14 |
| AG: | 8.5 | LM: | 11.81 |
| H: | 0.53 in | L: | 9.57 in |
| AJ: | 5.88 | BD: | 5.88 |
| U: | 1.25 in | LL: | 4.25 in |
| T: | 1.938 | BF: | 0.41 |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 31 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

