How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BD: | 5.88 |
| LL: | 4.25 in | AJ: | 5.88 |
| T: | 1.938 | V: | 2.75 in |
| AA: | 14 | AK: | 4.5 |
| LM: | 11.81 | AE2: | 0.63 |
| D: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

