How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| D: | 4.5 | AE2: | 0.63 |
| BE: | 0.38 in | LL: | 4.25 in |
| AG: | 8.5 | U: | 1.25 in |
| AF: | 0.38 | G: | 3.26 |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 3.69 in | AB: | 6.38 |
| L: | 9.57 in | H: | 0.53 in |
| V: | 2.75 in | T: | 1.938 |
| LM: | 11.81 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

