How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| BE: | 0.38 in | U: | 1.25 in |
| T: | 1.938 | BF: | 0.41 |
| G: | 3.26 | AJ: | 5.88 |
| AA: | 14 | L: | 9.57 in |
| LL: | 4.25 in | LM: | 11.81 |
| V: | 2.75 in | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

