How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | U: | 1.25 in |
| BD: | 5.88 | BF: | 0.41 |
| L: | 9.57 in | LM: | 11.81 |
| AK: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| T: | 1.938 | AE2: | 0.63 |
| D: | 4.5 | V: | 2.75 in |
| AJ: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output RPM: | 117 | Bore Code: | 31 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

